The compressed air meter records the volumetric flow in accordance with ISO 2533. This eliminates the need for corrections in the event of fluctuations in temperature or pressure. The high measuring dynamics of the system enable the reliable detection of very small quantities such as leaks. When integrated in a defined measuring path, this system ensures a high degree of accuracy and reproducibility.
PSK AFS2000IOL
-
Compressed air meter
2700709
Compressed air meter with display and totalizer function, M12 fast connection technology, IO-Link, R2 process connection
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
Produtos compatíveis
Vantagens
Analog and switching output
Measuring range: 2.3 Nm³/h ... 700.0 Nm³/h
Pulse output
Protection against polarity reversal, overload proof
Short circuit: clocked
IO-Link communication
Pulse output