The signal light with integrated touch function is intended for signaling functional states and enables interaction with the machine or system. The adaptive touch sensitivity, which adapts to the ambient conditions, ensures high reliability. The multi-colored LED signal light has a robust, UV-resistant housing with an M22 thread for mounting. The device is connected via a 5-pos. M12 connector and can be controlled with positive or negative switching.
PSD-SL RGB/TB-P
-
Combined signaling device
1691146
LED signal light with touch function, 6 colors, 1 output, 24 V DC, point design
Detalhes dos produtos
Produtos compatíveis
Vantagens
Function-oriented signaling
Ambient-adaptive touch sensor
Clear identification of system states
Quick and easy mounting and installation
Rugged design