RAD-CAB-PFP400-80 - Coaxial cable
2867393

Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: solid, attenuation: 3.3 / 5.6 / 8.4 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2x N (male), cable length: 24 m (80 ft.)

Detalhes dos produtos








Produtos compatíveis


Vantagens

Low attenuation
UV resistant
For outdoor installation