SACC-DSIV-FSX-8CON-L180 SCO - Device connector rear mounting
1411820

Device connector rear mounting, Ethernet CAT6A, 8-position, Socket, straight, M12-SPEEDCON, X-coding, THR solder connection, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalhes dos produtos









Produtos compatíveis