SACC-DSI-M12FSL4FEM16XL-L180GR - Device connector rear mounting
1425591

Device connector rear mounting, Power, 5-position, Socket, straight, M12, L-coding, Wave soldering, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalhes dos produtos









Produtos compatíveis



Vantagens

Easy PCB assembly: one-piece connectors for wave soldering
For compact devices: transmit high power in a confined space
Easy-to-install, optimized XL housing contour with wrench size 19
Mechanical tightening limitation for long-term-stable gasket