SACC-DSI-M12FS-4CON-L180 VA - Device connector rear mounting
1404974

Device connector rear mounting, 4-position, Socket, straight, M12-Standard, A-coding, Wave soldering, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalhes dos produtos









Produtos compatíveis



Vantagens

Easy PCB assembly: one-piece connectors for wave soldering