SACC-M 8FS-4QO-0,25-M
-
Connector
1441053
Connector, Universal, 4-position, Socket straight M8, coding: A, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 2.5 mm ... 5 mm
Detalhes dos produtos
Produtos compatíveis
Vantagens
Safe use in the field, thanks to a high degree of protection
Insulation displacement connection: innovative and time-saving assembly without stripping the single wire