CAPAROC - Electronic circuit breaker
1290013/MUXG6WB3

Electronic circuit breaker system for protecting loads at 12 and 24 V DC, up to max. 45 A system current. Preassembled set consisting of feed-in module with IO-Link interface as well as 8 channels. Can be individually extended at any time.

Detalhes dos produtos








Produtos compatíveis


Vantagens

The customizable standard, thanks to a wide range of possible combinations of the future-proof modular system
Easy operation for everyone through tool-free assembly, uninterrupted installation, and transparent operating state
Strikingly simple design-in with extensive support from the selection up to digital services