SACC-CC-4QO SH ETH
-
Conductor connector
1414415
Cable connector, Ethernet CAT5 (100 Mbps), 4-pos., halogen-free, shielded, insulation displacement connection, housing material: zinc die-cast, nickel-plated, outer cable diameter of 5 mm ... 9.7 mm
Detalhes dos produtos
Produtos compatíveis
Vantagens
Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Safe use in the field, thanks to a high degree of protection
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Insulation displacement connection: innovative and time-saving assembly without stripping the single wire