M23-8ES198A8L24S - Cable connector
1468703

M23, Cable connector, application: Power, series: M23 PRO, straight long, shielded: yes, ONECLICK fast locking system, No. of pos.: 5+3+PE, contact connection type: Socket, Crimp connection, cable diameter range: 9.5 mm ... 14.5 mm

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos









Produtos compatíveis

Vantagens

Solutions with cross-manufacturer compatibility for standard and fast locking systems
Modern, consistent design for highly convenient operation
Crimping connection: vibration- and temperature-resistant assembly
Safe use in the field, thanks to high degree of protection