PHT22-FLD-RD/PT10/RD - Button
1108276

Illuminated flat button, 22 mm, circular, red, self-locking, including a button head, module holder, a N/O contact module using push-in connection technology and a LED module

Detalhes dos produtos









Produtos compatíveis



Vantagens

22 mm illuminated button set with Push-in connection
Self-retaining (latching) – ideal for switching functions
Depending on the set variant, incl. contact module(s) (N/O / N/C, 1- or 2-way) + 1 LED module – flexible in use
With integrated lighting option for clear status display
Quick mounting in the control cabinet/control panel