RSC 4 - Bolt connection terminal block
3058127

cross section
connection method
Flow Pictogram
voltage Pictogram

Feed-through terminal block with bolt connection method, cross section: 0.1 - 6 mm2, AWG: 26 - 10, width 9 mm, color: gray

Detalhes dos produtos









Produtos compatíveis



Vantagens

Large-surface, consistent external and center labeling
Mounting on standard DIN rails or directly in control boxes
Compact screw connection of ring and fork-type cable lugs
Screw nuts and current bars are latched in the insulating housing and cannot be removed
Cover profile that can be snapped directly onto the terminal blocks provides touch-proof protection
The isolator bridge bar supports switchable cross connections; the bridge screw therefore has the function of a live contact
Bridge shaft for potential distribution using standard screw bridges