OTTA 6-T/SB-P/P - Disconnect terminal block
3001269

cross section
connection method
Flow Pictogram
voltage Pictogram

Disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 1000 V, nominal current: 41 A, 1 level, connection method: Bolt connection, Rated cross section: 6 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray

Detalhes dos produtos









Produtos compatíveis