For continuous monitoring and intelligent management, there is constant communication with the QUINT UPS. Thanks to automatic detection of the battery module and tool-free switching during operation, quick installation is possible. The battery modules for QUINT UPS with IQ Technology leave the warehouse fully charged.
UPS-BAT/VRLA-WTR/24DC/26AH
-
Battery module
2320429
Battery module (device with battery), lead AGM, VRLA technology 24 V DC, 26 Ah, tool-free battery change, automatic detection, and communication with QUINT UPS-IQ. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Detalhes dos produtos
UL Recognized
ID de certificação: E211944IECEE CB Scheme
ID de certificação: DK-29680-A1-M1-ULLR
ID de certificação: LR22136091TABV
ID de certificação: 41516/B0 BVUL Listed
ID de certificação: E123528cUL Listed
ID de certificação: E123528ABS
ID de certificação: 22-2244289-PDADNV
ID de certificação: TAA0000265| Tensão nominal UN | Corrente nominal IN | Secção transversal American Wire Gauge | Secção transversal mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 41 A | - 6 | ||
cUL Listed
ID de certificação: E199827UL Listed
ID de certificação: E199827Produtos compatíveis
Vantagens
Maximum buffer times at extreme temperatures
Pure lead AGM technology (Absorbent Glass Mat)