NLC-050-024D-06I-04QRD-05A - Base unit
2701043

24 V DC Nanoline base unit. Equipped with 6 digital input and 4 relay output channels. Additional I/O channels can be added using a maximum of three I/O extension modules. Optional communication modules provide network or serial connectivity. Optional operating panel provides user interface. Programming is via nanoNavigator.

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Vantagens

An operating panel can be optionally integrated in the basic unit or installed on a wall in a decentralized manner
Intuitive programming language with options for flowcharts and ladder diagrams
Basic unit has integrated digital inputs, relay outputs, and analog inputs, including high-speed counters