PT 4X1-OC-BE - Surge protection base-element
2800614

cross section
connection method

Base element for PT protective plug with protective circuit for four conductors of signal circuits grounded on one side, without bridge between the connections 3-4 (GND) and 9-10, for mounting on NS 35/7,5 and NS 35/15, without coding, housing width: 17.5 mm

Detalhes dos produtos








Vantagens

Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs