This audible signal element is designed as a component of a modular signal tower. According to your requirements, a signal tower may comprise any combination of up to five signal elements. You may use up to five optical signal elements or up to four optical and one audible signal element. Only use an audible signal element as the top element. A bayonet locking system establishes the mechanical and electrical connection between the elements. Connection elements with spring-cage or screw connection can be used for electrical connection of the signal tower. Mounting elements for base or tube mounting can be used to mount the signal tower. Please note that PSD-S signal towers (70 mm diameter) are not mechanically compatible with PSD-S 50 signal towers (50 mm diameter).
PSD-S AE SP1-3 100DB/2
-
Acoustic element
2700137
Siren element, pulse tone, 24 V DC, self-regulating volume, max. 100 dB(A), black
Detalhes dos produtos
Produtos compatíveis
Vantagens
Automatic volume adjustment to the environment
High volume ensures optimum awareness
Degree of protection: IP65, when mounted