Identificação de bornes

Identificação de bornes

A identificação de bornes garante uma atribuição inequívoca aquando da cablagem no quadro de comando. Isto ajuda-o a evitar erros durante a instalação, bem como durante a manutenção e reparação. As marcações de bornes distinguem-se essencialmente pelo tipo de montagem: existem marcadores para ranhuras para etiquetas altas e planas, como material em faixa ou agulhas de identificação.

Go to Product Detail Page for item 0829484
UCT-TM 3,5 - Marker for terminal blocks
UCT-TM 3,5 - Marker for terminal blocks
0829484

Marker for terminal blocks, Sheet, white, unlabeled, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 3.5 mm, Number of individual labels: 102, text field height: 10.5 mm, text field width: 2.95 mm

Go to Product Detail Page for item 0828744
UCT-TMF 5 - Marker for terminal blocks
UCT-TMF 5 - Marker for terminal blocks
0828744

Marker for terminal blocks, Sheet, white, unlabeled, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 72, text field height: 4.7 mm, text field width: 4.4 mm

Go to Product Detail Page for item 0828734
UCT-TM 5 - Marker for terminal blocks
UCT-TM 5 - Marker for terminal blocks
0828734

Marker for terminal blocks, Sheet, white, unlabeled, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 72, text field height: 10.5 mm, text field width: 4.6 mm

Go to Product Detail Page for item 0828740
UCT-TM 8 - Marker for terminal blocks
UCT-TM 8 - Marker for terminal blocks
0828740

Marker for terminal blocks, Sheet, white, unlabeled, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 8.2 mm, Number of individual labels: 42, text field height: 10.5 mm, text field width: 7.6 mm

Go to Product Detail Page for item 0828736
UCT-TM 6 - Marker for terminal blocks
UCT-TM 6 - Marker for terminal blocks
0828736

Marker for terminal blocks, Sheet, white, unlabeled, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 6.2 mm, Number of individual labels: 60, text field height: 10.5 mm, text field width: 5.6 mm

Go to Product Detail Page for item 0829142
UCT-TM 10 - Marker for terminal blocks
UCT-TM 10 - Marker for terminal blocks
0829142

Marker for terminal blocks, Sheet, white, unlabeled, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 10.2 mm, Number of individual labels: 36, text field height: 9.6 mm, text field width: 8.9 mm

Go to Product Detail Page for item 0829486
UCT-TMF 3,5 - Marker for terminal blocks
UCT-TMF 3,5 - Marker for terminal blocks
0829486

Marker for terminal blocks, Sheet, white, unlabeled, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 3.5 mm, Number of individual labels: 108, text field height: 4.7 mm, text field width: 2.7 mm

Go to Product Detail Page for item 0818108
UC-TM 5 - Marker for terminal blocks
UC-TM 5 - Marker for terminal blocks
0818108

Marker for terminal blocks, Sheet, white, unlabeled, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 96, text field height: 10.5 mm, text field width: 4.6 mm

Vantagens

  • Rápido e cómodo, graças às marcações de bornes pré-impressas
  • Configuração individual com diferentes sistemas de impressão
  • Comodidade: possibilidade de impressão pelo nosso serviço de rotulagem
  • Tudo de um único fornecedor: marcações também para bornes de outros fabricantes
Identificação de bornes em diferentes formatos: UCT, US, UM

Identificação de bornes em diferentes formatos: UCT, US, UM

Identificação de bornes em quadros de comando e instalações

Deseja realizar a cablagem de réguas de bornes com facilidade, rapidez e sem erros? Para isso é indispensável uma marcação grande e inequívoca dos pontos de ligação. Isto aplica-se sobretudo à colocação em funcionamento e manutenção de quadros de comando e instalações. As marcações de bornes da Phoenix Contact estão perfeitamente adaptadas aos bornes.

A pedido pode receber marcações de bornes impressas ou não impressas, em formato de cartão, rolo ou folha.

Impressão e aplicação num único passo
THERMOMARK E SERIES

A THERMOMARK E SERIES garante uma maior eficiência na construção de quadro de comando: o sistema modular, composto por impressoras de rolos por termotransferência e aplicadores, imprime identificações e aplica-as automaticamente em cabos e condutores. A junção destes passos do processo garante uma poupança de tempo de aprox. 60%.

Saber mais
Sistema modular THERMOMARK E SERIES