Os conteúdos que está a visualizar estão concebidos à medida para Portugal. Visualizar conteúdos para Estados Unidos | Selecionar outro país

Quadros de marshalling para a distribuição de potencial

Quadros de marshalling para a distribuição de potencial

Os quadros de marshalling permitem-lhe realizar um marshalling compacto e claro de sinais no ambiente da automação. Os quadros e painéis de marshalling estão disponíveis com diferentes números de polos. A atribuição de cores de condutores e pontos de ligação e a marcação de grande superfície garantem uma instalação intuitiva e segura do módulo de distribuição de potencial.

Go to Product Detail Page for item 3270142
PTRV 8-PV /BK - Potential distributors
PTRV 8-PV /BK - Potential distributors
3270142

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black

Go to Product Detail Page for item 3270224
PTRVB 8-FI /RD - Potential distributors
PTRVB 8-FI /RD - Potential distributors
3270224

Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: red

Go to Product Detail Page for item 3002371
PTU 35/4X10 - Potential collective terminal
PTU 35/4X10 - Potential collective terminal
3002371

Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 57 A, Load contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 3002370
PTU 35/4X10 BU - Potential collective terminal
PTU 35/4X10 BU - Potential collective terminal
3002370

Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 57 A, Load contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: blue

Go to Product Detail Page for item 3270248
PTRV 8-PV /RD - Potential distributors
PTRV 8-PV /RD - Potential distributors
3270248

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: red

Go to Product Detail Page for item 3270225
PTRVB 8-FI /BU - Potential distributors
PTRVB 8-FI /BU - Potential distributors
3270225

Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: blue

Vantagens

  • Aumento da densidade de sinal de até 20 % graças ao formato compacto
  • Atribuição colorida e com configuração livre de condutor e ponto de ligação para uma instalação intuitiva e segura
  • Verificação prática graças à ligação de teste livremente acessível de 2,3 mm
  • Marcação de grande dimensão, sem divisões
  • Redução dos custos logísticos com os acessórios universais do sistema CLIPLINE complete

Quadros de marshalling

Bornes de marshalling PTRV 8 montados numa calha metálica

Bornes de marshalling PTRV 8

Quadros de marshalling para a distribuição de sinais compacta

Os quadros de marshalling oferecem-lhe a máxima densidade de sinal e, graças ao seu formato compacto com níveis, precisam de até 20 % menos espaço. Os bornes de marshalling podem ser facilmente montados, visto serem encaixados sem problemas na calha metálica NS 35. As ligações de teste de 2,3 mm de livre acesso dos quadros de marshalling permitem testar facilmente cada ponto de ligação. Com a ajuda dos acessórios universais CLIPLINE complete pode reduzir os seus custos de armazenamento e logística.
Os quadros de marshalling estão disponíveis como variante pré-montada em diversas combinações de cores normalizadas, p. ex., conforme DIN VDE 0815 ou também numa variante livremente montável.

Módulo de distribuição de potencial encaixado na calha metálica

Módulos de distribuição de potencial com e sem alimentação

Módulos de distribuição de potencial para a distribuição de potencial clara

Ao contrário dos quadros de marshalling, os módulos de distribuição de potencial dispõem de um único potencial. Estão disponíveis com e sem alimentação e podem ser expandidos rápida e facilmente com a ajuda dos jumpers FBS normalizadas. Tal como os quadros de marshalling, os módulos de distribuição de potencial oferecem uma densidade de sinal máxima e também podem ser encaixados na sem problemas na calha metálica NS 35.

Quadro de marshalling

Quadro de marshalling

Configurador de quadros de marshalling PTRV

Configure o seu quadro de marshalling personalizado para o marshalling claro de sinais no campo da automação.

Brochura de produtos aberta de quadros de marshalling e painéis de marshalling

Brochura de produtos Quadros de marshalling e painéis de marshalling

Download

Pretende obter mais material impresso sobre os nossos quadros de marshalling e módulos de distribuição de potencial? A seguir, encontra as nossas brochuras de produtos e de qualidade.