TMC 8 B3 80 57 C - Wiring bridge
2907996

Bus bar for TMC 83... circuit breakers (three phase) 17.8 mm pitch, up to 57 positions. Rated for 80 A (end feed) 600 V AC/DC. UL 508 Listed for connection of UL 489 rated circuit breakers.

Detalhes dos produtos









Produtos compatíveis