TMC 8 B2 80 46 CA - Wiring bridge
2907995

Bus bar for TMC 82... circuit breakers (two phase) with auxilliary switch module.17.8 mm pitch, up to 46 positions. Rated for 80 A (end feed) 600 V AC/DC. UL 508 Listed for connection of UL 489 rated circuit breakers.

Detalhes dos produtos









Produtos compatíveis