TMC 8 B1 80 37 CA - Wiring bridge
2907992

Bus bar for TMC 81... circuit breakers (single phase) with auxilliary switch module. 27 mm pitch, up to 37 positions. Rated for 80 A (end feed) 1000 V AC/DC. UL 508 Listed for connection of UL 489 rated circuit breakers.

Detalhes dos produtos









Produtos compatíveis