TMC 7 B3 80 48 CA - Wiring bridge
1025400

Bus bar for TMC 73... circuit breakers (two phase) with auxilliary switch. 17.8 mm pitch, up to 48 positions. Rated for 80 A (end feed) 600 V AC/DC. UL 508 Listed for connection of UL 1077 rated circuit breakers.

Detalhes dos produtos









Produtos compatíveis