TMC 7 B2 80 56 C - Wiring bridge
1022236

Bus bar for TMC 72... circuit breakers (two phase) 17.8 mm pitch, up to 56 positions. Rated for 80 A (end feed) 600 V AC/DC. UL 508 Listed for connection of UL 1077 rated circuit breakers.

Detalhes dos produtos









Produtos compatíveis