TMC 7 B1 80 37 CA - Wiring bridge
1022237

Bus bar for TMC 71... circuit breakers (single phase) with auxilliary switch module.27.0 mm pitch, up to 37 positions. Rated for 80 A (end feed) 600 V AC/1000 V DC. UL508 Listed for connection of UL1077 rated circuit breakers.

Detalhes dos produtos









Produtos compatíveis