VISU+ 2 RT-D UNLIMITED ANA WEB3
-
Visualization software
1366747
Runtime license for Visu+ including 3 web clients and alarm statistics, an alarm dispatcher, and networking functions without limitation of the I/O data and variables in the scripting. In addition, two direct driver connections are possible.
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
Produtos compatíveis
Vantagens
Access protection with user management
Fully scalable process diagrams for using one design on different devices and monitor sizes
Multilingual software and projects, thanks to Unicode support and online selection
Full SCADA (Supervisory Control And Data Acquisition) function with visualization, trend representation, and alarm management
Control coupling with OPC and 2 direct drivers
Direct driver connection to controllers, e.g., to Siemens S7 or via Modbus/TCP and Modbus/RTU
Data logging, trend display, and recipe management
Scripts can be created in VBA and IL