ME 17,5 OT-MKDSO SET RD - Upper housing part
2202115

DIN rail housing, Set comprised of upper housing part and 4 PCB terminal blocks (3-pos.) with screw connection, width: 17.6 mm, height: 99 mm, depth: 45.85 mm, color: red (similar RAL 3001)

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos










Vantagens

Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option