EH 22,5-C CS/ABS BK9005 - Upper housing part
2201255

DIN rail housing, Upper housing part, tall design, no connection opening, width: 22.6 mm, height: 75.26 mm, depth: 36.95 mm, color: black (similar RAL 9005)

Detalhes dos produtos









Produtos compatíveis



Vantagens

DIN rail or panel mounting for application-specific device attachment
Easy design-in, thanks to variable housing form factor
Complete flexibility, thanks to PCBs with horizontal, frontal, and orthogonal orientation to the front of the device
Three cover versions for individual PCB connections
Integration of a wide variety of PCB connection technologies for a functional device design