UNIFOX-PE VDE_DB - Needle-nose pliers
1212818

Needle-nose pliers, angled design, with opening spring and locking device, finely notched gripping surface, 1.5 mm2 and 2.5 mm2 can be stripped, integrated M8 - M10 ring wrench, VDE 1000 V AC/1500 V DC tested, type of packaging: with holder for sales display (backcard)

Detalhes dos produtos








Produtos compatíveis


Vantagens

For working on or in the vicinity of live parts up to 1000 V AC or 1500 V DC
The tools feature ergonomic two-component safety handles
Individually tested safety tools according to DIN EN 60900 (VDE 0682‑201)