UNIFOX-PC VDE_DB - Needle-nose pliers
1212811

Needle-nose pliers with cutter, 45° angle, notched gripping surface, VDE 1000 V AC/1500 V DC tested, type of packaging: with holder for sales display (backcard)

Detalhes dos produtos









Produtos compatíveis


Vantagens

For working on or in the vicinity of live parts up to 1000 V AC or 1500 V DC
The tools feature ergonomic two-component safety handles
Individually tested safety tools according to DIN EN 60900 (VDE 0682‑201)