VAL-SPP-T2-1000DC-PV-2+V-UT
-
Type 2 surge arrester
1466772
Surge arrester, in accordance with type 2/Class II, for 2-pos. insulated and grounded 1000 V DC PV systems, for DIN rail mounting, 3-pos. base element, three pluggable temperature-monitored protective elements, status message on each plug.
Detalhes dos produtos
Produtos compatíveis
Vantagens
Easy and safe installation with forward-thinking handling and safety features
Reliable system protection with maximum performance and endurance
Can be used in a wide range of applications due to the optimized design and broad portfolio
Simple planning due to comprehensive digital data and selectors