ETD-BL-1T-ON-300S-SP - Timer relay
2917544

Timer relay with switch-on delay (voltage-controlled) and an adjustable time range (3 s - 300 s), with spring-cage connection

Detalhes dos produtos







Produtos compatíveis


Vantagens

6.2 mm narrow design width
High level of setting accuracy thanks to labeled and illuminated thumb wheel