PAI 1,5/4-F
-
Test adapter
3032826
Test adapter, Touch proof against unintentional direct contact according to DIN EN 50274 when plugged in, 4 mm test adapter, for terminal blocks with 4.2 mm, 5.2 mm, and 6.2 mm pitch, number of positions: 1, color: gray
Detalhes dos produtos
Produtos compatíveis
Vantagens
Make contact and latch securely to any point in the function shaft
Test adapter for accommodating safety test plugs with a 4 mm diameter