UM6R-TM (5X10) - Marker for terminal blocks
0830923

Marker for terminal blocks, Strip, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, Number of individual labels: 24, text field height: 10 mm, text field width: 5 mm

Detalhes dos produtos








Vantagens

The markers, which are supplied in uniform strips, can be printed onto quickly and easily using the BLUEMARK printing systems
The UM6R-TM ... UM labeling range includes terminal markers for entrelec terminal blocks
The multi-section marking strips are easy to fit and can be easily separated if required
The markers support multi-line labeling