E S4 A 150X150X100 - Junction box
0899560

Junction box, material: Stainless steel 304 / 1.4301, surface resistance: brushed, silver-colored, 150 mm x 150 mm x 100 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting panel, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Mounting panel

Detalhes dos produtos









Produtos compatíveis



Vantagens

Innovative product range of high-quality stainless steel housings as the basis for individual terminal boxes
Reduced assembly and approval effort thanks to ready-equipped terminal boxes
Flange plates possible on four sides of the housing, including seal protection
Housing adjustments using threads, bore holes, and rectangular cutouts with consideration given to normative specifications