E AB A 180X130X100 20PT
-
Junction box
3002001
Junction box, With 20 terminal blocks, 2.5 mm2 with push-in technology, material: ABS, gray, 180 mm x 130 mm x 100 mm, type of locking: Screw-on cover
Detalhes dos produtos
Produtos compatíveis
Vantagens
Terminal box with cover and pre-assembled terminal strip
Fast wiring without the need for additional components