Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 4, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green
Bornes de passagem, bornes de vários condutores e bornes de vários níveis
Utilize os bornes de passagem, bornes de vários condutores e bornes de vários níveis da Phoenix Contact para a ligação compacta de dois ou mais condutores em apenas um borne. Os bornes destacam-se pela sua capacidade de ligação em ponte flexível e pelas opções de marcação ideais.
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 3, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: green
Four-conductor universal terminal block, nom. voltage: 500 V, nominal current: 32 A, number of connections: 4, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: yellow
Feed-through terminal block, nom. voltage: 800 V, nominal current: 76 A, number of connections: 2, connection method: Screw connection, 1 level, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Protective conductor terminal block, with widened marking grooves for TMT... Materials, number of connections: 4, connection method: Push-in connection, 1 level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 4 mm2, 1 level, cross section: 0.08 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: red
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 3, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: yellow
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.08 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: green
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 4 mm2, 1 level, cross section: 0.08 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black/yellow
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: brown
Vantagens
- Utilização universal – ligação de secções do condutor pequenas a grandes
- Economia de espaço graças ao formato compacto, bornes de vários condutores e bornes de vários níveis
- Distribuição de potencial simples graças aos eixos funcionais em cada nível
- Ótima clareza graças a grandes superfícies de marcação
- Redução dos custos logísticos com os acessórios universais do sistema CLIPLINE complete
Novos produtos
Réguas de bornes com ligação de parafuso UT 1,5
Cablagem de condutores economizadora de espaço
Os bornes de parafuso UT 1,5 com uma largura de borne de apenas 4,2 mm completam a gama de bornes de parafuso. Graças ao princípio Reakdyn, os bornes de parafuso não necessitam de manutenção. Graças ao eixo funcional duplo, as réguas de bornes podem ser conectadas com jumpers FBS padrão, economizando tempo.
Características principais
- Elevada economia de espaço e flexibilidade devido à possibilidade de ligação de dois condutores idênticos
- Ligação de condutores sem manutenção graças ao princípio Reakdyn
- Elevada resistência a vibrações
- Compatível com o sistema de réguas de bornes CLIPLINE complete
- Ligações estáveis a longo prazo graças à utilização de materiais de alta qualidade
Vantagens
- Tecnologia de parafusos
- Secção transversal nominal: 1,5 mm²
- Secção transversal: 0,14 mm² ... 1,5 mm²
- Corrente nominal: 17,5 A
- Tensão nominal: 1000 V
- Tipo de montagem: NS 35/7,5, NS 35/15, NS 35/15-2,3
Bornes de passagem
Bornes de passagem
Os bornes de passagem distinguem-se pelos dois pontos de ligação e pelo seu formato compacto. O grande intervalo de secção transversal dos bornes de passagem permite a utilização universal em qualquer aplicação. Além dos bornes de passagem padrão para a cablagem de, p. ex., fios de cobre, a Phoenix Contact dispõem adicionalmente de bornes Al/CU. Os bornes universais permitem a ligação de condutores de alumínio e de cobre em apenas um borne.
Bornes de vários condutores
Bornes de vários condutores
Com os bornes de vários condutores da Phoenix Contact podem realizar uma cablagem ainda mais compacta. Os bornes de vários condutores são bornes de passagem com três ou quatro ligações, todas conduzidas através da mesma barra de corrente. Dessa forma, pode ligar até quatro condutores em cablagem individual por borne. Graças à estrutura dos bornes, são necessários menos bornes e cabos de alimentação para uma cablagem. Daqui resulta, além de uma maior clareza, também uma cablagem e distribuição de potencial num espaço mais reduzido.
Bornes de dois níveis
Bornes de dois níveis
Em comparação com os bornes de passagem, os bornes de dois níveis permitem uma densidade de cablagem ainda maior e uma maior flexibilidade do que os bornes de vários condutores. Os bornes de dois níveis são, para simplificar, dois bornes de passagem numa régua de borne. Para tornar isto possível, os bornes têm dois níveis, cada um dos quais com um potencial. Se necessário, estes níveis podem ser ligados rápida e facilmente com pontes verticais PV, o que significa que os bornes de dois níveis também podem ser utilizados como bornes de vários condutores. Para reduzir o trabalho manual de execução de pontes, os bornes com ponte integrada fixa também fazem parte do portfólio. Estas variantes são identificadas com um "PV" no nome do produto. Os bornes de dois níveis com ligação de condutor lateral têm um desvio de nível. Este deslocamento permite-lhe o livre acesso ao nível de ligação inferior e respetivo botão de pressão ou parafuso, mesmo com cablagem completa.
Bornes de vários níveis
Bornes de vários níveis
Os bornes de vários níveis são bornes com vários níveis. Ao contrário dos bornes de dois níveis, têm normalmente três ou quatro níveis, mas são construídos de forma semelhante aos bornes de dois níveis. Cada um dos níveis tem o seu próprio potencial. Dependendo da variante do borne, podem ser facilmente ligados com a ponte vertical apenas os dois níveis superiores ou todos os níveis. Para além das variantes normais, estão também disponíveis variantes com ponte PV integrada. Pode prescindir-se de uma ponte manual neste caso, uma vez que todos os níveis estão ligados de fábrica. Para além das variantes simples de passagem, os bornes de quatro níveis e os bornes de três níveis também incluem variantes com um ou mais níveis funcionais. O nível de função tem normalmente uma zona de separação na qual está instalada uma separação por faca ou uma zona de separação universal para vários conectores de função. O portfólio inclui também terminais de ligação do motor especiais para a ligação de motores trifásicos com economia de espaço. A possibilidade de ligação em ponte das fases em cada nível reduz o tempo de cablagem.
Planeamento eficiente com clipx ENGINEER
Software de engenharia para a construção de quadros de comando
O software de engenharia clipx ENGINEER permite o planeamento mais eficiente do que nunca de réguas de bornes, placas de montagem completas e caixas de junção, bem como a sua encomenda e a transmissão de dados contínua para a produção – em qualquer local de trabalho. Acelere o seu planeamento com interfaces inteligentes para o seu programa ECAD e para as aplicações e os configuradores da Phoenix Contact.
Brochura de produtos Réguas de bornes
Downloads
Pretende obter mais material impresso sobre as nossas réguas de bornes? A seguir, encontra diversas brochuras sobre o tema de réguas de bornes. Para além da brochura de produtos, pode encontrar uma brochura sobre o sistema de réguas de bornes CLIPLINE sistema complete e sobre os testes de qualidade das réguas de bornes.