MCR-FL-TS-LP-I-EX-400
-
Temperature measuring transducer
2904872
Measurement and control temperature transducers, resistance thermometers, thermocouples, resistance-type sensors, and voltage sensors. Replacement part: 1012249 MACX MCR-EX-TS-I-OLP-C.
Detalhes dos produtos
Produtos compatíveis
Vantagens
Preconfigured to 400 °C
Can be installed in zone 1
2-way electrical isolation
Output: 4 mA ... 20 mA/20 mA ... 4 mA
Loop-powered
1-channel
HART-compatible