SB-ME 4-6 - Bridge bar
3035757

Bridge bar, pitch: 6.2 mm, number of positions: 4, nominal current: 25 A, length: 21 mm, color: gray/orange

Detalhes dos produtos








Produtos compatíveis


Vantagens

Feed-through terminal blocks of the same shape are available
Clear selection thanks to printed switching symbols
Easy operation
Clear
Compact design
Flexible and comprehensive accessories
Reliably snapped into the end positions
Contact made via screw terminal points