WIL-ID-S is a ready-to-install control cabinet solution. WIL-ID-S is a component of the ID-S ice detection system and performs all of the system monitoring tasks and evaluations. The ice detection system consists of the ID-S-S sensors, the ID-S-RT wireless receiver, and the WIL-ID-S evaluation unit. WIL-ID-S can be parameterized via a web browser and can be integrated directly into the system via Modbus/TCP and PROFINET. Floating signaling via relay is also possible.
WIL-ID-S-868MHZ-RESTART-39
-
Switchgear and controlgear assembly
1067889
Sensor-supported evaluation unit, component of the ID-S ice detection system, with 39 sensors ID-S-S 868, communication via 868 MHz frequency band as well as Modbus/TCP and PROFINET
Detalhes dos produtos
Produtos compatíveis
Vantagens
Easy integration in existing systems
Configurable via web browser