D-LAN-19"-4
-
Surge protection device
2880176
19" rack with 4 surge protected ports for data interfaces in Ethernet (1000Base-T), Token Ring and FDDI/CDDI networks in acc. with Class D/EN 50173 (CAT5e), connection on the protective device: RJ45 sockets
Detalhes dos produtos
Produtos compatíveis
Vantagens
Space saving with low installed height (1RU)
Easy network integration via RJ45 jacks
Can be used in applications up to 1 Gbps with adapted protective circuit
Easy to extend with the modular design