WIREFOX 6SC - Stripping tool
1212158

Stripping tool, for cables and conductors (especially for cables protected against short circuits and ground leakages) 1.5 - 6 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade

Detalhes dos produtos









Produtos compatíveis

Vantagens

Flexible, adjustable limit stop for the stripping length
Practical integrated wire cutter
WIREFOX ... stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters