ST-OE3-110DC/ 24DC/500 - Solid-state relay
2911171

Pluggable input optocoupler, with light indicator and protection circuits in the input and output circuits, input: 110 V DC, output: short-circuit resistant, 12-35 V DC/max. 500 mA, can be plugged on basic termination blocks

Detalhes dos produtos







Produtos compatíveis