REL-MR-110DC/21-21/EX
-
Single relay
2908824
Plug-in miniature power relay, RT III sealed with power contacts, 2 changeover contacts, input voltage: 110 V DC, in connection with the corresponding PLC base approved in accordance with ATEX/IECEx (zone 2) and Ex zone class I, div. 2.
Detalhes dos produtos
Produtos compatíveis
Vantagens
Switching current of up to 8 A
RT III-proof (wash-proof)