REL-IR4/120AC/4X21/EX
-
Single relay
2909744
Pluggable industrial relay, RT III sealed with power contacts, 4x changeover contacts, mechanical switch position indicator, polarity: non-polarized, input voltage: 120 V AC, in connection with RIF-2.../EX bases approved in accordance with ATEX/IECEx (zone 2) and Ex zone class I, div. 2.
Este produto precisa de outros produtos para a operação.
Acessórios necessários