FBSRH 3-8 - Short-circuit connector
3033803

Short-circuit connector, pitch: 8.2 mm, number of positions: 3, nominal current: 32 A, color: red

Detalhes dos produtos








Produtos compatíveis



Vantagens

The bridge has a molded extraction tool which means that it can be used conveniently and without tools for individual bridging tasks