WP-FS IP68 PG36 - Flat gasket
3241172

Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inside diameter: 45 mm

Detalhes dos produtos








Produtos compatíveis


Vantagens

The Perbunan flat sealing rings are used to seal protective hose screw connections on uneven surfaces.
Up to IP68 protection is achieved.