WP-FS HF IP68 M12 - Flat gasket
3241174

Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 12 mm

Detalhes dos produtos








Produtos compatíveis


Vantagens

The Centellen flat sealing rings are used to seal protective hose screw connections on uneven surfaces
IP68 degree of protection
Resistant to oil, seal against dust and water, UV resistant, halogen-free, high mechanical stability