HCS-C MINI SEAL - Seal
2203575

Sealing set without battery chamber, including cord and O-rings

Detalhes dos produtos








Produtos compatíveis


Vantagens

Suitable for handheld devices
Easy integration of LCD displays and membrane keypads
Ergonomic straight or staggered housing design
Fast mounting, thanks to the modular design

Perguntas mais frequentes


Which tool is required for the assembly of the handheld housing?

A bladed PH 0 screwdriver is required for mounting the HCS. This can be found in the “Accessories” area or under item number 1212558. If a display is mounted, a Torx T6 is also required.