SZS 1,0X5,5 VDE - Screwdriver
1209114

Screwdriver, slot-headed, VDE insulated, size: 1.0 x 5.5 x 125 mm, 2-component grip, with non-slip grip

Detalhes dos produtos









Produtos compatíveis


Vantagens

For working on or in the vicinity of live parts up to 1000 V AC or 1500 V DC
The tools feature ergonomic two-component safety handles
Large contact surface of blades inside screw head
Individually tested safety screwdrivers according to DIN EN 60900 (VDE 0682-201)